Inductive coupler IO-Link V1.1 primary Male M12 M30
Port Class A
Art.No.: | 59450 |
Weight: | 0.205 kg |
Country of origin: | CZ |
US
Available
EU
not available
Description
IO-Link Coupler (prim.)
M12 (4-pole)
IO-Link V1.1
Connection cables are in the online shop under "Connection Technology".
M12 (4-pole)
IO-Link V1.1
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data
Rotation | 1250 rpm |
---|---|
Standby power coupled max. | 3 W |
Standby power uncoupled max. | 1 W |
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 26,4 V |
Operating current | 0,75 A |
Industrial communication | IO-Link
IO-Link revision ID | V1.1 |
---|---|
IO-Link transmission rate | COM2 (38.4 kbit/s) |
Port Class | A |
Diagnostics
Diagnostic via LED | yes |
---|---|
LED display | Ethernet connection/data traffic |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67, IP68 |
---|---|
Invers-polarity protection | yes |
Short circuit protection sensor supply | yes |
Mechanical data | Material data
Coating housing | chrome-plated |
---|---|
Material housing | Brass |
Mechanical data | Mounting data
Height | 30 mm |
---|---|
Width | 30 mm |
Depth | 77 mm |
Distance nominal min. | 0 mm |
Distance nominal max. | 7 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 55 °C |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Coding | A |
No. of poles | 4 |
PIN 1 | 24 V DC |
PIN 2 | n.c. |
PIN 3 | 0 V |
PIN 4 | C / Q / IO-Link |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 4 |
PIN 1 | 24 V DC |
PIN 2 | n.c. |
PIN 3 | 0 V |
PIN 4 | C / Q / IO-Link |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85389099 |
GTIN | 4048879677912 |
Packaging unit | 1 |
Accessories
---- Fastening Technology ----
---- Digital I/O Module ----