Product may differ from image
M12 MALE 0° / M12 MALE 0°
PVC 4x0,34 ye UL,CSA 2m
Art.No.: | 341112 |
Weight: | 0.097 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879496742 |
Packaging unit | 1 |