Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
M12 female 0° A-cod. with cable V4A
Product may differ from image

M12 female 0° A-cod. with cable V4A

PUR 8x0.34 gy UL/CSA+robot+drag ch. 10m

Art.No.: 7004-17041-3771000
Weight: 0.542 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879576949
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7004-17041-3771000_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7004-17041-3771000_E325311-CYJV_ul_z_a.pdf (A)
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Flange Connector ----
* Shipping and Local Tax charges may apply