Product may differ from image
M12 female 90° A-cod. with cable LED
PVC 4x0.34 gy UL/CSA 35m
Art.No.: | 7000-12411-2143500 |
Weight: | 1.31 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060311 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879528672 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----
-
Preferred