Product may differ from image
M12 female 90° A-cod. with cable V2A
PUR 3x0.34 gy UL/CSA 1m
Art.No.: | 7002-12321-2230100 |
Alternative product: | |
Weight: | 0.047 kg |
Country of origin: | DE |
US
not available
EU
not available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879623438 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----