Product may differ from image
M12 male 0° A coded / M12 female 0° B coded
PVC 3x0.34 bk UL/CSA 3m
Art.No.: | 342735 |
Weight: | 0.122 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879709415 |
Packaging unit | 1 |