Product may differ from image
M12 male 0° / M12 female 0° A-cod.
PUR 4X0.34 bk UL/CSA+robot+drag ch. 3m
Art.No.: | 7001-40121-6540300 |
Alternative product: | |
Weight: | 0.13 kg |
Country of origin: | DE |
US
Call for Availability
EU
Produced for you with priority
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879112901 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----
---- Cable Marker ----
---- Marking Accessories ----