![M12 male 0° / M12 female 0° A-cod. V2A](https://shop.murrinc.com/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 male 0° / M12 female 0° A-cod. V2A
PVC 5x0.34 gy UL/CSA 0.5m
Art.No.: | 7002-40041-2150050 |
Weight: | 0.044 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879688468 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----