M12 male 0° / M12 female 0° DeviceNet
PUR AWG24+AWG22 shielded vt UL/CSA+drag ch. 100m
Art.No.: | 341814 |
Weight: | 5.767 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
DeviceNet, CANopen
Male straight – female straight
M12 – M12
5-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Male straight – female straight
M12 – M12
5-pole
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Cable data
Cable
Cable identification | 803 |
---|---|
Approval (cable) | cURus (AWM style 20549/10578); CE compliant |
Cable weight [g/m] | 63,12 g |
Material wire | Cu wire, tin plated |
Resistor (core) | max. 78 Ω/km (data pair, max. 54 Ω/km (power pair); (20 °C) |
AWG | similar to AWG 24 (0.25 mm²); similar to AWG 22 (0.34 mm²) |
Wire-Ø incl. isolation | 2.1 mm ±5% (0.25 mm²); 1.5 mm ±5% (0.34 mm²) |
Color/numbering of wires | wh, bl (data pair); bk, rd (power pair) |
Shield | yes |
Shield (Type) | Copper braid |
Optical shield cover | min. 65% |
Material jacket | PUR |
Outer-Ø (jacket) | 6.9 mm ±5% |
Color jacket | violet |
thermal resistance | flame-retardant according to UL 1581 section 1090, section 1100 (FT2), IEC 60332-1-2 Std. |
Nominal voltage | 300 V |
Test voltage | 2000 V AC (test duration 1 min) |
Temperature range (fixed) | -40...+80 °C |
Temperature range (mobile) | -30...+70 °C |
Bending radius (fixed) | 6× outer Ø |
Bending radius (dynamic) | 10× outer Ø |
No. of bending cycles (C-track) | max. 1 Mio. (25 °C) |
Travel speed (C-track) | max. 3 m/s |
Acceleration (C-track) | max. 5 m/s² |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879575836 |
Packaging unit | 1 |