Product may differ from image
M12 male 0° / M8 female 0° A-cod.
PUR 3x0.25 bk UL/CSA+robot+drag ch. 1m
Art.No.: | 7001-40601-6500100 |
Alternative product: | |
Weight: | 0.039 kg |
Country of origin: | DE |
US
Call for Availability
EU
Produced for you with priority
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879112710 |
Packaging unit | 1 |
Accessories
---- Cable Marker ----
---- Marking Accessories ----
---- Torque Wrench ----