![M12 male 0° with cable](https://shop.murrinc.com/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M12 male 0° with cable
PUR 5x0.34 bk UL/CSA 0,24m
Art.No.: | 341490 |
Weight: | 0.023 kg |
Country of origin: | DE |
US
not available
EU
not available
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879543491 |
Packaging unit | 1 |