Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
M12 male 90° / M12 female 0° A-cod. LED
Product may differ from image

M12 male 90° / M12 female 0° A-cod. LED

PUR 5x0.34 bk UL/CSA+drag ch. 5m

Art.No.: 7000-40225-6350500
Weight: 0.232 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879822541
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)

---- Flange Connector ----
* Shipping and Local Tax charges may apply