Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
M23 male 0° / M23 female 0°
Product may differ from image

M23 male 0° / M23 female 0°

PUR 16x0.5+3x1.0 bk drag ch. 2m

Art.No.: 7000-54401-4540200
Weight: 0.51 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-54401-454xxxx_E325311-CYJV8_urc_z_a.pdf (A)
  • Approval: UL Registered US 7000-54401-454xxxx_E325311-CYJV2_ur_z_a.pdf (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-54401-454xxxx_14-06.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-54401-454xxxx_14-06.21_ce_z_a.pdf (A)
* Shipping and Local Tax charges may apply