Product may differ from image
M8 MALE FLANGE 4pole front mount
Wire TPE 4x0.25 0.2m
Art.No.: | 9101064 |
Weight: | 0.007 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879674850 |
Packaging unit | 100 |