Product may differ from image
M8 male 0° / M8 female 0° A-cod.
PUR 4x0.25 bk UL/CSA+drag ch. 0.1m
Art.No.: | 7001-88011-6310010 |
Weight: | 0.014 kg |
Country of origin: | DE |
US
Call for Availability
EU
Produced for you with priority
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879424837 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----