Product may differ from image
M8 male 0° / M8 female 0° A-cod.
PVC 3x0.34 bk UL/CSA 1.2m
Art.No.: | 7999-88001-6130120 |
Weight: | 0.053 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879083478 |
Packaging unit | 1 |