Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
MIRO 12.4 24V DC OUTPUT RELAIS
Product may differ from image

MIRO 12.4 24V DC OUTPUT RELAIS

IN: 24 VDC - OUT: 250 VAC/DC / 6 A

Art.No.: 52100
Weight: 0.055 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85364900
GTIN 4048879027144
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CCC  52100_2020970303000233-27.05.2030_ccc_z_g.pdf (G)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 52100_1251-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 52100_1251-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 52100_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* Shipping and Local Tax charges may apply