Product may differ from image
MIRO 6.2 PLUGGABLE COMPL.MODULE OUTPUT RELAY
IN: 6 VAC/DC - OUT: 250 VAC/DC / 6 A
Art.No.: | 3000-16023-3100022 |
Weight: | 0.032 kg |
Country of origin: | CN |
US
Call for Availability
EU
Call for Availability
Technical Data
Electrical data | Input
Input voltage DC | 6 V |
---|---|
Input voltage DC min. | 5 V |
Input voltage DC max. | 7,2 V |
Input current | 25 mA |
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1) | 6 A @ 24, 6 A @ 110 V, 6 A @ 230 V |
---|---|
Utilization category AC-15 (EN IEC 60947-5-1) | 3 A @ 24 V, 3 A @ 110 V, 1,5 A @ 230 V |
Utilization category DC-13 (EN IEC 60947-5-1) | 1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V |
Switching frequency max. | 10 Hz |
Power rating AC max. | 1500 VA |
Power rating DC max. | 180 W |
Switching voltage AC max. | 250 V |
Switching voltage DC max. | 30 V |
Switching current DC | 100 mA |
Switching current max. | 6 A |
Diagnostics
Status indication LED | green |
---|
Device protection
Condition lifetime | load-dependent |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Electrical lifetime NC | 10000 Cycles |
Electrical lifetime NO | 30000 Cycles |
Device protection | Mechanical
Mechanical endurance | 10000000 Cycles |
---|
Mechanical data
Drop-out time max. | 4 ms |
---|---|
Response time max. | 8 ms |
Mechanical data | Material data
Material contact | Ag Sn O2 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 93 mm |
Width | 6,2 mm |
Depth | 75,6 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | 12 |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | 11 |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | 14 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | A 1 |
Connection type 5
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | black |
No. of poles | 1 |
PIN 1 | A 2 |
Commercial data
ECLASS-6.0 | 27371601 |
---|---|
ECLASS-6.1 | 27371601 |
ECLASS-7.0 | 27371601 |
ECLASS-8.0 | 27371601 |
ECLASS-9.0 | 27371601 |
ECLASS-10.1 | 27371601 |
ECLASS-11.1 | 27371601 |
ECLASS-12.0 | 27371601 |
ETIM-5.0 | EC001437 |
customs tariff number | 85364900 |
GTIN | 4048879021333 |
Packaging unit | 1 |
Accessories
---- End Plate for Terminal Strip ----
---- Cross Connector for Terminal Strip ----