MIRO 6.2 PLUGGABLE PLUG IN MODULE OUTPUT RELAY
IN: 24 VDC - OUT: 250 VAC/DC / 6 A
Art.No.: | 3000-16023-2100010 |
Weight: | 0.005 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Technical Data
Electrical data | Input
Input voltage AC | 24 V |
---|---|
Input voltage DC | 24 V |
Electrical data | Output
Power rating AC max. | 1500 VA |
---|---|
Power rating DC max. | 120 W |
Switching voltage AC max. | 250 V |
Switching voltage DC max. | 30 V |
Switching current DC | 10 mA |
Switching current max. | 6 A |
Device protection | Electrical
Rated insulation voltage | 300 V |
---|
Mechanical data
Drop-out time max. | 4 ms |
---|---|
Response time max. | 8 ms |
Mechanical data | Material data
Material contact | Ag Sn O2 |
---|
Mechanical data | Mounting data
Mounting method | inserted |
---|
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371601 |
---|---|
ECLASS-6.1 | 27371601 |
ECLASS-7.0 | 27371601 |
ECLASS-8.0 | 27371601 |
ECLASS-9.0 | 27371601 |
ECLASS-10.1 | 27371601 |
ECLASS-11.1 | 27371601 |
ECLASS-12.0 | 27371601 |
ETIM-5.0 | EC001437 |
customs tariff number | 85364900 |
GTIN | 4048879021371 |
Packaging unit | 1 |