Product may differ from image
MKS-RAS 811/24 OUTPUT RELAY
IN: 24 VDC - OUT: 250 VAC/DC / 5 A
Art.No.: | 67155 |
Weight: | 0.252 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85364900 |
---|---|
GTIN | 4048879025454 |
Packaging unit | 1 |