Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

Last seen products

MST SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:2500VA IN:400VAC±5% OUT:2x115VAC

Art.No.: 867273
Weight: 23.8 kg
Country of origin:  CN
US not available
EU not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85043200
GTIN 4048879449045
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 867273_E182075-XPTQ8_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 867273_E182075-XPTQ2_E207805-XORU2_ur_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 867273_633-04.16_ce_z_c.pdf (C)
* Shipping and Local Tax charges may apply