![MST SINGLE-PHASE SAFETY TRANSFORMER](https://shop.murrinc.com/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
MST SINGLE-PHASE SAFETY TRANSFORMER
P:63VA IN:400/460VAC OUT:24VAC
Art.No.: | 866386 |
Weight: | 1.15 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879073028 |
Packaging unit | 1 |