Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
MST Single phase control and isolation transformer
Product may differ from image

MST Single phase control and isolation transformer

P:800VA IN:100/110/115/120/127/220/230/231/240VAC

Art.No.: 866921
Weight: 9.9 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85043180
GTIN 4048879577304
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 866921_E182075-XPTQ8_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 866921_E182075-XPTQ2_E207805-XORU2_ur_z_b.pdf (B)
  • Certificate: GL  866921_TAE00003WB-DNVGL-2025.06.18_gl_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 866921_599-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 866921_599-04.16_ce_z_b.pdf (B)
* Shipping and Local Tax charges may apply