Product may differ from image
MSUD VALVE. BF CI 9.4 MM
PVC 3x0,5 GRAY, 5m
Art.No.: | 7999-94062-4220500 |
Weight: | 0.179 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879082860 |
Packaging unit | 10 |