Product may differ from image
MSUD VALVE PLUG FORM A 18MM
PVC 4X0.75 shielded GRAY, 5m
Art.No.: | 7999-18112-5040500 |
Weight: | 0.459 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879084550 |
Packaging unit | 1 |