Product may differ from image
MSUD double valve plug form CI 9,4mm with cable
PVC 4x0.75 bk 5m
Art.No.: | 341910 |
Weight: | 0.612 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879587495 |
Packaging unit | 1 |