Product may differ from image
MTS SINGLE-PHASE SAFETY TRANSFORMER
P:63VA IN:230VAC OUT:24VAC
Art.No.: | 866501 |
Weight: | 1.18 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879072144 |
Packaging unit | 1 |