Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Mini (7/8) 4 pole, Male (Ext.) 90° w/ Cable
Product may differ from image

Last seen products

Mini (7/8) 4 pole, Male (Ext.) 90° w/ Cable

TPE 4x16AWG ye UL/CSA, TC-ER

Art.No.: 7700-A4011-U1C0100
Weight: 0.153 kg
Country of origin:  DE
US Available
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85444290
GTIN 4048879648226
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7700-A4011-U1Cxxxx_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7700-A4011-U1Cxxxx_E325311-CYJV_ul_z_a.pdf (A)
  • Construction files: STP 7700-A4011_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply