Product may differ from image
Mini (7/8) 5 pole, Receptacle, Female (Int.) Straight,
1/2'' NPT, PVC, IEC Colors, 18AWG, 0.5 m
Art.No.: | MURE-5FR-0.5M-18 |
Weight: | 0.054 kg |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879738811 |
Packaging unit | 1 |