Omnidirectional antenna 90°
Port: SMA male connector
Art.No.: | 57071 |
Weight: | 0.011 kg |
Country of origin: | PL |
US
not available
EU
not available
Description
Omnidirectional antenna
0 dB
Direct mounting on DATAEAGLE 7050 ME
(Unit mounting 90°)
0 dB
Direct mounting on DATAEAGLE 7050 ME
(Unit mounting 90°)
Commercial data
ECLASS-6.0 | 19070102 |
---|---|
ECLASS-6.1 | 19070190 |
ECLASS-7.0 | 19070190 |
ECLASS-8.0 | 19070190 |
ECLASS-9.0 | 19070105 |
ECLASS-10.1 | 19070105 |
ECLASS-11.1 | 19070105 |
ECLASS-12.0 | 19070105 |
ETIM-5.0 | EC000416 |
ETIM-6.0 | EC000416 |
customs tariff number | 85177100 |
GTIN | 4048879875646 |
Packaging unit | 1 |