Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
SIEMENS CONTACTOR SUPPRESSOR
Product may differ from image

Last seen products

SIEMENS CONTACTOR SUPPRESSOR

Varistor, 24-48VAC/DC

Art.No.: 9100900
Weight: 1.066 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85363010
GTIN 4048879704939
Packaging unit 150

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 2000-68500-4400000_701911_C3211-07_csa_z_a.pdf (A)
  • Approval: UL Registered US 2000-68500-4400000_E140415-NKCR2_ur_z_d.pdf (D)
  • Document: Product data 2000-68500-1600000_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply