Product may differ from image
T coupler with cable/ 2xM12 male 0°
PUR 4x0.5 bk UL/CSA+drag chain 2m
Art.No.: | 341996 |
Weight: | 0.132 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879600804 |
Packaging unit | 1 |