Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
UNIVERSAL CONTACTOR SUPPRESSOR
Product may differ from image

UNIVERSAL CONTACTOR SUPPRESSOR

RC, 48VAC/DC/25VA/W

Art.No.: 20030
Weight: 0.018 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

customs tariff number 85363010
GTIN 4048879020633
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 20030_080128-0-000C3211-07_csa_z_a.pdf (A)
  • Approval: EAC 20030_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Document: Product data 20030_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 20030_17-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 20030_17-07.21_ce_z_a.pdf (A)

---- Screwdriver ----
* Shipping and Local Tax charges may apply