SIEMENS CONTACTOR SUPPRESSOR
Zener diode, 24VDC
Art.No.: | 26051 |
Weight: | 0.012 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
24 V DC
Diode/Z-Diode
For other configurations and voltages, please inquire.
Diode/Z-Diode
For other configurations and voltages, please inquire.
Technical Data
Compatibility | Compatible with
Appropriate contactors | 3 TH 3/4/8; 3 TF 30...45; 3 TB 40...3 TB 44 |
---|
Electrical data
Damping factor | 1.5× UN |
---|
Electrical data | Input
Input voltage DC min. | 12 V |
---|---|
Input voltage DC max. | 30 V |
Installation | Connection
Connection information | self-securing cable forks |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Combustibility class housing (UL94) | V-0 |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 11 mm |
---|---|
Width | 27 mm |
Depth | 24 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363010 |
GTIN | 4048879018487 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----