SIGNAL TOWER MODLIGHT30 EQUIPPED WITH LED MODULES
Green,amber,red
Art.No.: | 4000-75324-5310000 |
Weight: | 0.232 kg |
Country of origin: | ID |
US
Available
EU
Available
Description
Connection module + LED modules
green, yellow, red
Connection cable 3 m
green, yellow, red
Connection cable 3 m
Technical Data
Electrical data | Supply
Operating voltage AC | 24 V |
---|---|
Operating voltage DC | 24 V |
Current consumption max. | 83 mA |
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 30 mm |
---|---|
Width | 30 mm |
Depth | 160 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Family construction form | free cable end |
---|---|
No. of poles | 6 |
PIN 1 | Wire YE |
PIN 2 | LED WH |
PIN 3 | LED BU |
PIN 4 | LED GN |
PIN 5 | LED YE |
PIN 6 | LED RD |
Commercial data
ECLASS-6.0 | 27371230 |
---|---|
ECLASS-6.1 | 27371230 |
ECLASS-7.0 | 27371230 |
ECLASS-8.0 | 27371230 |
ECLASS-9.0 | 27371230 |
ECLASS-10.1 | 27371230 |
ECLASS-11.1 | 27371230 |
ECLASS-12.0 | 27371230 |
ETIM-5.0 | EC001042 |
customs tariff number | 85318070 |
GTIN | 4048879311885 |
Packaging unit | 1 |
Accessories
---- Mounting Bracket for Signal Tower ----