SLIDING BLOCK VE10
Art.No.: | 58621 |
Weight: | 0.023 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
Threaded hole M4
Quantity: 10 pcs.
Quantity: 10 pcs.
Technical Data
Mechanical data | Mounting data
Height | 7 mm |
---|---|
Width | 20 mm |
Depth | 3 mm |
Commercial data
ECLASS-6.0 | 27069290 |
---|---|
ECLASS-6.1 | 23360290 |
ECLASS-7.0 | 23360290 |
ECLASS-8.0 | 23360290 |
ECLASS-9.0 | 23360290 |
ECLASS-10.1 | 23360290 |
ECLASS-11.1 | 23360290 |
ECLASS-12.0 | 23360290 |
ETIM-5.0 | EC002498 |
customs tariff number | 73181900 |
GTIN | 4048879062466 |
Packaging unit | 10 |