SV-2 X SUB D 37ST-KL FOR SIGNAL TRANSFER
125 VAC/DC / 2 A
Art.No.: | 54162 |
Alternative product: | |
Weight: | 0.224 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Male connector
37-pole
Screw terminals
37-pole
Screw terminals
Technical Data
Electrical data | Supply
Operating voltage AC | 125 V |
---|---|
Operating voltage DC | 150 V |
Operating current max. | 2 A |
Device protection | Electrical
Overvoltage category (EN 60664-1) | I |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 86 mm |
Width | 90 mm |
Depth | 78 mm |
Looking techniques | Standard UNC 4-40 screw thread bolt (EN 60807) |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27260708 |
ECLASS-7.0 | 27141152 |
ECLASS-8.0 | 27141152 |
ECLASS-9.0 | 27141152 |
ECLASS-10.1 | 27141152 |
ECLASS-11.1 | 27141152 |
ECLASS-12.0 | 27141152 |
ETIM-5.0 | EC001283 |
customs tariff number | 85366990 |
GTIN | 4048879026185 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Screw ----
---- Marking Accessories ----