Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
SVS Eco valve plug B-10mm screw terminal  7000-29565-0000000
Product may differ from image

Last seen products

SVS Eco valve plug B-10mm screw terminal

2-pol. + PE, 0,5 - 1,5mm², 6 - 8mm, LED+VDR 24V

Art.No.: 7000-29565-0000000
Weight: 0.028 kg
Country of origin:  HU
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Form B (10 mm)
24 V AC/DC ±15%
LED and VDR
metric
field-wireable
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate

Side 1
Mounting method inserted, screwed
Degree of protection (EN IEC 60529) IP65
Electrical data | Supply
Operating voltage AC 24 V
Operating voltage AC min. 20,4 V
Operating voltage AC max. 26,4 V
Operating voltage DC 24 V
Operating voltage DC min. 20,4 V
Operating voltage DC max. 26,4 V
Current operating per contact max. 1,5 A
Diagnostics
Status indication LED yellow
Installation
Connection cross section min. 0,5 mm²
Connection cross section max. 1,5 mm²
Installation | Connection
Tightening torque 0,4 Nm
Tightening torque clamping screw 0,2 Nm
Mounting set M16 x 1.5
Installation | Pin assignment
No. of poles 2 + PE
Device protection | Electrical
Additional condition protection degree inserted, screwed
Additional suppressor Varistor
Mechanical data | Material data
Color housing opaque
Material gasket NBR
Material housing PA
Mechanical data | Mounting data
fastening screw M3
Clamping range min. 6 mm
Clamping range max. 8 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 90 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27440105
ECLASS-11.1 27440105
ECLASS-12.0 27440105
ETIM-5.0 EC002062
customs tariff number 85366990
GTIN 4048879187343
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-29565_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply