Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE  7000-29101-0000000
Product may differ from image

Last seen products

SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE

110V LED+VDR PG9

Art.No.: 7000-29101-0000000
Weight: 0.032 kg
Country of origin:  CN
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Form A (18 mm)
110 V AC/DC ±10%
LED and VDR
PG9
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Side 1
Degree of protection (EN IEC 60529) IP65
Electrical data | Supply
Operating voltage AC 110 V
Operating voltage AC min. 99 V
Operating voltage AC max. 121 V
Operating voltage DC 110 V
Operating voltage DC min. 99 V
Operating voltage DC max. 121 V
Current operating per contact max. 1 A
Installation | Connection
Tightening torque 0,4 Nm
Mounting set M3
Installation | Pin assignment
No. of poles 2 + PE
Device protection | Electrical
Additional condition protection degree inserted, screwed
Additional suppressor Varistor
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27440105
ECLASS-11.1 27440105
ECLASS-12.0 27440105
ETIM-5.0 EC002062
customs tariff number 85366990
GTIN 4048879187602
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-29101_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)

---- Flat Gasket ----
---- Field Wireable Valve Connectors ----
---- Marking Accessories ----
* Shipping and Local Tax charges may apply