T-Coupler M12 male / M12 male + female B-cod.
5-pol., Profibus
Art.No.: | 7000-44151-0000000 |
Alternative product: | |
Weight: | 0.034 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
T-coupler
Male straight – female/male straight
M12 – M12, 5-pole
B-coded
shielded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Male straight – female/male straight
M12 – M12, 5-pole
B-coded
shielded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Family construction form | M12 |
---|---|
Coding | B |
No. of poles | 5 |
Width across flats | SW13 |
Side 2
Family construction form | M12 |
---|---|
Coding | B |
No. of poles | 5 |
Side 3
Family construction form | M12 |
---|---|
Coding | B |
Electrical data | Supply
Operating voltage DC | 5 V |
---|---|
Current operating per contact max. | 0,0125 A |
Industrial communication
Data transmission rate max. | 12 MBit/s |
---|
Installation | Connection
Tightening torque | 0,6 Nm |
---|---|
Mounting set | M12 x 1 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279221 |
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440106 |
ECLASS-10.1 | 27440106 |
ECLASS-11.1 | 27440106 |
ECLASS-12.0 | 27440106 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879141413 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----