TRANSFER MODULE FOR DIN RAIL MOUNTING
Art.No.: | 596154 |
Weight: | 0.053 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
23-pole
for 1× 11- and 1× 12-pole spring clamp terminals
pre-wired to push-in spring clamp terminals
for 1× 11- and 1× 12-pole spring clamp terminals
pre-wired to push-in spring clamp terminals
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating current max. | 8 A |
Installation
Connection cross-section solid max. | 1 mm² |
---|
Installation | Connection
Connection | Push-In spring clamp terminals |
---|
Device protection | Electrical
Overvoltage category (EN 60664-1) | III |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 75 mm |
Width | 45 mm |
Depth | 65 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27260708 |
ECLASS-7.0 | 27141152 |
ECLASS-8.0 | 27141152 |
ECLASS-9.0 | 27141152 |
ECLASS-10.1 | 27141152 |
ECLASS-11.1 | 27141152 |
ECLASS-12.0 | 27141152 |
ETIM-5.0 | EC001583 |
customs tariff number | 85369010 |
GTIN | 4048879315692 |
Packaging unit | 1 |