Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
TRANSFER PLUG , PASSIV  546300
Product may differ from image

Last seen products

TRANSFER PLUG , PASSIV

UFL 40-pole

Art.No.: 546300
Weight: 0.172 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Ribbon cable connector
40-pole
Spring clamp terminals
Via the combined fixing mechanism, connectors with or without strain relief can be connected.
for plugs with or without strain relief (DIN 41651); for plugs with strain relief, it may be necessary to remove the bottom hook

Electrical data | Supply
Operating voltage DC 24 V
Operating current max. 1 A
Installation | Connection
Connection Spring clamp terminals FK
Device protection | Electrical
Pollution Degree 2
Overvoltage category (EN 60664-1) III
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 75 mm
Width 70 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27260710
ECLASS-6.1 27260708
ECLASS-7.0 27141152
ECLASS-8.0 27141152
ECLASS-9.0 27141152
ECLASS-10.1 27141152
ECLASS-11.1 27141152
ECLASS-12.0 27141152
ETIM-5.0 EC001283
customs tariff number 85366990
GTIN 4048879023887
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply