Tree 4TX IP67 Metal - Unmanaged Switch - 4xM12
Art.No.: | 58160 |
Weight: | 0.33 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
4 port unmanaged switch
Connection cables are in the online shop under "Connection Technology".
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data | Supply
Operating voltage DC min. | 9 V |
---|---|
Operating voltage DC max. | 30 V |
Industrial communication
Data transmission rate max. | 100 MBit/s |
---|
Industrial communication | Ethernet functionality
Auto-crossover | yes |
---|---|
Auto-negotiation | yes |
duplex | Full duplex |
Switch type | unmanaged |
VLAN unmanaged (IEEE 802.1Q) | yes |
Diagnostics
Alarm contact | no |
---|---|
Diagnostic | No voltage |
LED display | Ethernet connection/data traffic |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Material data
Coating housing | Nickeled |
---|---|
Material housing | Zinc die-casting |
Mechanical data | Mounting data
Suitable for mounting type | 4 hole screw mounting |
---|---|
Height | 95 mm |
Width | 55 mm |
Depth | 31 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Connection data
Connection types
Connection type 1 | 2-3 |
---|---|
Connection type 2 | Power |
Connection type 1
Mounting method | inserted, screwed |
---|---|
Tightening torque | 0,6 Nm |
Family construction form | M12 |
Gender | female |
Color contact carrier | black |
Coding | D |
No. of poles | 4 |
PIN 1 | TD + |
PIN 2 | RD + |
PIN 3 | TD - |
PIN 4 | RD - |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (UB 1) |
PIN 2 | 24 V DC (UB 2) |
PIN 3 | 0 V |
PIN 4 | 0 V |
PIN 5 | PE |
Commercial data
ECLASS-6.0 | 19170106 |
---|---|
ECLASS-6.1 | 19170106 |
ECLASS-7.0 | 19170106 |
ECLASS-8.0 | 19170106 |
ECLASS-9.0 | 19170402 |
ECLASS-10.1 | 19170402 |
ECLASS-11.1 | 19170402 |
ECLASS-12.0 | 19170402 |
ETIM-5.0 | EC000734 |
customs tariff number | 85176200 |
GTIN | 4048879469135 |
Packaging unit | 1 |
Accessories
---- Grounding Material ----
---- Torque Wrench ----
---- Crimp Socket for Cu-Conductor ----
---- Field Wireable Circular Connector ----
---- Data Line ----
-
Preferred
---- Sensor-Actuator Adapter ----
---- Marking Accessories ----
---- Screw Plug ----