VALVE PLUG SUPPRESSOR FORM BI - 11MM 90°
With LED, 24VAC/DC/50VA/W
Art.No.: | 3124115 |
Weight: | 0.01 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
24 V AC/DC
LED
Remove plug gasket when fitting adapter. Other LED colors on request.
Note PIN arrangement (PE at cable outlet of connector). 180° turned version on request.
LED
Remove plug gasket when fitting adapter. Other LED colors on request.
Note PIN arrangement (PE at cable outlet of connector). 180° turned version on request.
Technical Data
Electrical data
Holding power max. | 50 W |
---|
Electrical data | Input
Input voltage AC min. | 12 V |
---|---|
Input voltage AC max. | 24 V |
Input voltage DC min. | 12 V |
Input voltage DC max. | 24 V |
Diagnostics
Status indication LED | yellow |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Coating contact | silver-plated |
---|---|
Color housing | black |
Material housing | PA |
Material contact | Bronze |
Mechanical data | Mounting data
Height | 15 mm |
---|---|
Width | 63 mm |
Depth | 21,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Housing temperature max. (EN 61347-2-13) | 130 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC000197 |
customs tariff number | 85363010 |
GTIN | 4048879012102 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----