Valve plug MDC06-4s with cable
PUR / PVC 2x1.5+1x2x0.5 bk 10m
Art.No.: | 7072-72165-2601000 |
Weight: | 0.793 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
Xtreme - Outdoor
Male straight
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
6 ... 32 V AC/DC
4-pole
Shielded
without components
without cable sleeves
Compatible with:
Deutsch DT06-4S
Plastic housings with good resistance against chemicals and oils.
![Certificate Certificate](https://shop.murrinc.com/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
![Certificate Certificate](https://shop.murrinc.com/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrinc.com/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
Technical Data
Cable length | 10 m |
---|
Side 1
Mounting method | inserted |
---|---|
Coating contact | nickel plated |
Family construction form | MDC |
suitable for corrugated tube (internal Ø) | 13 mm |
Material contact | Copper alloy |
No. of poles | 4 |
Side 2
Stripping length (jacket) | 40 mm |
---|
Electrical data | Supply
Operating voltage AC min. | 6 V |
---|---|
Operating voltage AC max. | 32 V |
Operating voltage DC min. | 6 V |
Operating voltage DC max. | 32 V |
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Installation | Connection
Stripping length (jacket) | 40 mm |
---|---|
Family construction form | Amphenol AT06-4S |
Device protection | Electrical
Degree of protection (ISO 20653:2013) | IP66K, IP68, IP69K |
---|---|
Pollution Degree | 2 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | III |
Additional suppressor | without components |
Mechanical data | Material data
Material gasket | Silicon |
---|---|
Material housing | PA |
Mechanical data | Mounting data
Looking techniques | Snap-in connector |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
Cable
wire arrangement | brown, blue, gray, pink, white, black |
---|
General data | Cable
Cable identification | 260 |
---|---|
Jacket Color | yellow |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 2 wires twisted |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 2 wires with Stranding combination twisted |
Filler | yes |
wire arrangement | brown, blue, gray, pink, white, black |
Mechanical data | Cable
Cable weigth | 99 g/m |
---|---|
Material jacket | PUR |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free |
Outer-diameter (jacket) | 8,8 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material inner jacket | PVC |
Color (inner jacket) | black |
Material wire insulation | PVC |
Amount wires | 2 |
Outer diameter insulation | 2,25 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free |
Amount strands (wire) | 84 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 1,5 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Material wire insulation (Data) | PP |
Outer diameter wire insulation (Data) | 2 mm |
Tolerance outer diameter wire insulation (data) | ± 5 % |
Ingredient freeness wire insulation (Data) | lead-free, CFC-free, halogen-free |
Amount wires (Data) | 2 |
Amount strands wire (Data) | 16 |
Diameter of single wires (Data) | 0,2 mm |
Conductor crosssection wire (Data) | 0,5 mm² |
Material conductor wire (Data) | Stranded copper wire, bare |
Wire conductor type (Data) | Strand class 5 |
Electrical data | Cable
Nominal voltage AC max. | 60 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 14,4 A |
Current load capacity min. Wire (Data) | 7,2 A |
Electrical resistance line constant wire | 13,3 Ω/km @ 20 °C |
Electrical resistance coating wire (Data) | 40,1 Ω/km |
AC withstand voltage (wire - wire) | 1 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 80 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (installation) | x Outer diameter |
---|---|
Bending radius (fixed) | x Outer diameter |
Bending radius (dynamic) | 10 x Outer diameter |
No. of bending cycles (C-track) | 5 Mio. |
Traversing distance (C-track) | 5 m | horizontal |
Travel speed (C-track) | 3,3 m/s |
No. of torsion cycles | Mio. |
Torsion speed | cycles/min |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060312 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4065909002629 |
Packaging unit | 1 |