Xelity 6TX Unmanaged Switch 6 Port 100Mbit
Art.No.: | 58811 |
Weight: | 0.139 kg |
Country of origin: | DE |
US
Available
EU
Available
Description
6 port unmanaged switch
Connection cables are in the online shop under "Connection Technology".
Connection cables are in the online shop under "Connection Technology".
Connect Product
Data cableShow all
Technical Data
Electrical data | Supply
Operating voltage DC min. | 9,5 V |
---|---|
Operating voltage DC max. | 31,5 V |
Industrial communication
Data transmission rate max. | 100 MBit/s |
---|
Industrial communication | Ethernet functionality
Auto-crossover | yes |
---|---|
Auto-negotiation | yes |
duplex | Full duplex |
Switch type | unmanaged |
VLAN unmanaged (IEEE 802.1Q) | yes |
Diagnostics
Alarm contact | no |
---|---|
Diagnostic | No voltage |
LED display | Ethernet connection/data traffic |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Invers-polarity protection | yes |
Over voltage protection | yes |
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 140 mm |
Width | 30 mm |
Depth | 85,1 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | 6 |
---|
Connection type 1
Family construction form | RJ45 |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 8 |
PIN 1 | TD + |
PIN 2 | TD - |
PIN 3 | RD + |
PIN 4 | n.c. |
PIN 5 | n.c. |
PIN 6 | RD - |
PIN 7 | n.c. |
PIN 8 | n.c. |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 4 |
PIN 1 | 24 V DC (UB 1) |
PIN 2 | 0 V |
PIN 3 | PE |
PIN 4 | n.c. |
Commercial data
ECLASS-6.0 | 19170106 |
---|---|
ECLASS-6.1 | 19170106 |
ECLASS-7.0 | 19170106 |
ECLASS-8.0 | 19170106 |
ECLASS-9.0 | 19170402 |
ECLASS-10.1 | 19170402 |
ECLASS-11.1 | 19170402 |
ECLASS-12.0 | 19170402 |
ETIM-5.0 | EC000734 |
customs tariff number | 85176200 |
GTIN | 4048879798396 |
Packaging unit | 1 |
Accessories
---- Data Line ----
---- Screwdriver ----
---- Marking Accessories ----