Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
Xelity 8TX managed switch 8 port 1000Mbit  IP20  58824
Product may differ from image

Xelity 8TX managed switch 8 port 1000Mbit IP20

Art.No.: 58824
Weight: 0.164 kg
Country of origin:  DE
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The Xelity product range is intended for use in industrial environments. The switches have TX ports for twisted pair cables
8-port managed switch in IP20 plastic housing
8 RJ45 ports with Gigabit transmission speed
Power connection via push-in terminals
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 9 V
Operating voltage DC max. 30 V
Idle current min. 112,5 mA
Idle current max. 187,5 mA
Power consumption max. 3,6 W
Current consumption max. 400 mA
Industrial communication
Data transmission rate max. 1000 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
LLDP frames forwarding
Ring topology RSTP, STP
Switch type managed
Industrial communication | IIoT functions
IP preset DHCP
Webserver HTTP, HTTPS
Switch Management
Addressing BOOTP/DHCP client, DCP, SSH-Befehlszeile
NAT 1:1
RSTP (IEEE 802.1D-2004, IEC 62439-1) Default on
Simple Network Management Protocol (SNMP) v1, v2c, v3 (default active)
VLAN managed (IEEE 802.1Q) yes
VLANs max. (IEEE 802.1Q) 64
Time synchronization Real-time clock, NTP client
Diagnostics
Alarm contact no
Diagnostic No voltage
Remote maintenance Open VPN client
LED display Ethernet connection/data traffic
Port mirroring 1:1, N:1
RMON yes
SNMP traps yes
Syslog yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Invers-polarity protection yes
Over voltage protection no
Mechanical data | Material data
Color housing gray
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 105 mm
Width 41,6 mm
Depth 85,1 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 75 °C
Derating from 65 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Transport temperature min. -40 °C
Transport temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation

Connection types
Connection type 1 8
Connection type 1
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 DA +
PIN 2 DA -
PIN 3 DB +
PIN 4 DC +
PIN 5 DC -
PIN 6 DB -
PIN 7 DD +
PIN 8 DD -
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 24 V DC (UB 1)
PIN 2 0 V
PIN 3 PE
PIN 4 n.c.

ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170401
ECLASS-10.1 19170401
ECLASS-11.1 19170401
ECLASS-12.0 19170401
customs tariff number 85176200
GTIN 4065909004715
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: KC 58824_R-R-MuR-58825_kc_z_a.pdf (A)
  • Approval: UL Listed CA 58824_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58824_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 58812_dxf_x_a.zip (A)
  • Construction files: P8 58824_p8_2_11.zip (11)
  • Construction files: STP 58812_stp_x_a.zip (A)
  • Document: Installation guide 58824_ina_x_11.zip (11)
  • Document: Product data 58824_pd_en_14.pdf (14)

    English

    • English
    • Deutsch
  • Document: User manual 58820_hdb_en_14.pdf (14)

    English

    • English
    • Deutsch
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58824_05-04.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 58824_05-04.22_ce_z_a.pdf (A)
  • Information: MTTF Report 58824_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 58824_10501110_1.x.x-V_tb5_x_11.zip (11)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)
  • Software: Release Notes 58820_RN0_en_b.pdf (B)

---- Data Line ----
---- Screwdriver ----
---- Marking Accessories ----
* Shipping and Local Tax charges may apply