Xenterra 8TX unmanaged Switch 8 Port 1000Mbit
Art.No.: | 58908 |
Weight: | 0.28 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
8 Port Unamanged IP20 Gigabit Switch
Technical Data
Electrical data | Supply
Operating voltage AC min. | 8 V |
---|---|
Operating voltage AC max. | 28 V |
Operating voltage DC min. | 9 V |
Operating voltage DC max. | 36 V |
Industrial communication
Data transmission rate max. | 1000 MBit/s |
---|
Industrial communication | Ethernet functionality
Auto-crossover | yes |
---|---|
Auto-negotiation | yes |
duplex | Full duplex |
Switch type | unmanaged |
VLAN unmanaged (IEEE 802.1Q) | yes |
Diagnostics
Alarm contact | no |
---|---|
Diagnostic | No voltage |
LED display | Ethernet connection/data traffic |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Metal |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 105 mm |
Width | 58 mm |
Depth | 37,8 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 70 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | 8 |
---|
Connection type 1
Family construction form | RJ45 |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 8 |
PIN 1 | TD + |
PIN 2 | TD - |
PIN 3 | RD + |
PIN 4 | n.c. |
PIN 5 | n.c. |
PIN 6 | RD - |
PIN 7 | n.c. |
PIN 8 | n.c. |
Commercial data
ECLASS-6.1 | 19170106 |
---|---|
ECLASS-7.0 | 19170106 |
ECLASS-8.0 | 19170106 |
ECLASS-9.0 | 19170402 |
ECLASS-10.1 | 19170402 |
ECLASS-11.1 | 19170402 |
ECLASS-12.0 | 19170402 |
customs tariff number | 85176200 |
GTIN | 4048879873543 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Data Line ----