modular universal holder for connectors, 9mm
Art.No.: | 7000-99801-0000000 |
Weight: | 0.004 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Plastic
universal
9 mm
universal
9 mm
Technical Data
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27069190 |
---|---|
ECLASS-6.1 | 27269202 |
ECLASS-7.0 | 27449203 |
ECLASS-8.0 | 27449203 |
ECLASS-9.0 | 27440192 |
ECLASS-10.1 | 27440192 |
ECLASS-11.1 | 27440192 |
ECLASS-12.0 | 27440192 |
ETIM-5.0 | EC001855 |
customs tariff number | 39269097 |
GTIN | 4048879642545 |
Packaging unit | 10 |
Accessories
---- Sensor-Actuator-Line ----
-
Preferred