Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Mounting method:
Coating contact:
Family construction form:
Material contact:
Material:
No. of poles:
Width across flats:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section min.:
Connection cross section max.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Connection:
Mounting set:
Mating cycles min.:
Installation | Pin assignment
Coding:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Rated surge voltage:
Insulation resistance min.:
Material group (IEC 60664-1):
Overvoltage category (EN 60664-1):
Overvoltage category (EN 60950-1):
Mechanical data | Material data
Coating contact:
Coating locking:
Material gasket:
Material housing:
Material contact carrier:
Locking material:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Conformity
Product standard:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Move
M8 female 0° A-cod. IDC M8 female 0° A-cod. IDC
3-pol., 0,25 - 0,5mm², 2,5 - 5mm
Weight: 0.007 kg
Art.No.: 7000-08365-0000000

US Available
EU Available
Move
M8 female 0° A-cod. screw terminal M8 female 0° A-cod. screw terminal
3-pol., 0,14 - 0.5mm², 2,5 - 5mm
Weight: 0.012 kg
Art.No.: 7000-08621-0000000

US Available
EU Available
inserted, screwed
-
-
gold plated
M8
M8
Copper alloy
Brass
PA
-
3
3
-
SW12.5
IP65, IP67
IP67
48 V
50 V
60 V
60 V
4 A
4 A
0,25 mm²
0,14 mm²
0,5 mm²
0,5 mm²
1,1 mm
-
1,55 mm
-
Cut clamps IDC
Screw terminals SK
M8 x 1
-
100
-
-
A
inserted, screwed
inserted, screwed
3
3
0,8 kV
-
100 MΩ
100 MΩ
III
-
-
III
II
II
gold plated
-
Nickeled
-
NBR
-
-
PA
TPU
-
Zinc die-casting
-
Hexagonal screw, Hexagonal nut
-
2,5 mm
2,5 mm
5 mm
5 mm
-
40 mm
-
13,5 mm
-
13,5 mm
Schraubgewinde
-
-25 °C
-40 °C
80 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
DIN EN 61076-2-114 (M8)
-
27279221
27279221
-
27260702
27440104
27440102
27440104
27440102
27440102
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
1
1
85366990
85366990
4048879784801
4048879224512
-
-
-
* Shipping and Local Tax charges may apply